New Product Idea - At the Edge AIoT CVSR Card (Dev - Prod - Main)

Hi there,



The overall idea is to have a production ready card with the required features for an At the Edge Intelligent IoT Computer Vision and Sound recognition card pluggable into a more complete and general purpose development card for prototyping. The goal behind this idea is a money and time saving kit with all the freedoms for prototyping (on one card) and all restriction for the production card. The less features a field device has the less are the chances of someone hacking them. The key point in having an integrated CVSR + connectivity card is to achieve smaller and easier to maintain device. Device maintenance is also address with the charge and load cover cards.



Find the details in the attached file.





Regards and I’m glad you are open to suggestions from your users,

Carlos.