NEW releasing K210 new open source hardware:AIRV1.0 and AIRV2.0

We are releasing a wide selection of AI products AIoT projects. Here you'll find the latest AI Hardware updates and comprehensive support. Please feel free to leave comments/suggestions and share your experience.

Moderators: lily.li, violet

Post Reply
widora
Pre-kindergarten
Pre-kindergarten
Posts: 4
Joined: Tue Aug 14, 2018 3:20 pm

NEW releasing K210 new open source hardware:AIRV1.0 and AIRV2.0

Post by widora » Sun Jun 09, 2019 9:56 am

AIRV1.0
airv-removebg.png
airv-removebg.png (274.23 KiB) Viewed 816 times
Board resource characteristics:
1, Kendryte K210 AI master, frequency 400M, multiplication operation power 0.23TOPS, total power 1TOPS
2, onboard based on the new CP2102N USB-TTL chip, up to 3Mbps baud rate
3, lithium battery interface, support constant current charging
4, lithium battery boost discharge circuit (only a single lithium-ion battery can get 5V external output voltage)
5, TF card slot (MOLEX)
6, onboard WiFi chip ESP8285
7, onboard ceramic WiFi antenna and Ipex terminal location
8, MicroUSB power supply plus serial port integrated interface
9, the conventional 24Pin camera DVP interface
10, 18Pin display interface, with the display transfer small board can drive 24Pin 8-Bit LCD screen 7789v
11, reset button, Boot button (designed in the display transfer board)
12, 40Pin Raspberry Pi interface, theoretically support most of the peripherals of the Raspberry Pi
13, lead to JTAG related Pin
14, size: 65x30mm

AIRV2.0 (also called BITK210-KIT)
屏幕快照 2019-06-02 下午12.47.25.jpg
屏幕快照 2019-06-02 下午12.47.25.jpg (279.97 KiB) Viewed 816 times
BITK210 viewtopic.php?f=110&t=32174
Board resource characteristics:
1, Kendryte K210 AI Module(BITK210), frequency 400M, multiplication operation power 0.23TOPS, total power 1TOPS
2, onboard based on the new CP2104 USB-TTL chip, up to 2Mbps baud rate
3, lithium battery interface, support constant current charging
4, lithium battery boost discharge circuit (only a single lithium-ion battery can get 5V external output voltage)
5, TF card slot (MOLEX)
6, MicroUSB power supply plus serial port integrated interface
7, the conventional 24Pin camera DVP interface
8, 24Pin display interface for LCD screen 7789v
9, reset button, Boot button
10, 40Pin Raspberry Pi interface, theoretically support most of the peripherals of the Raspberry Pi
11, lead to JTAG related Pin
12, size: 65x30mm


Post Reply